Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
OBT15-R3-E2-0,2M-V31-L - Diffuse mode sensor
Bill of material
OBT15-R3-E2-0,2M-V31-L
PRODUCT_PICTURE
Product Picture
MANUID
OBT15-R3-E2-0,2M-V31-L
DESCSHORT
Short Description
Laser triangulation sensor with background suppression OBT15-R3-E2-0,2M-V31-L
EAN
4050143122608
MANUTYPEDESC
Manufacturer Type Description
OBT15-R3-E2-0,2M-V31-L
AAC906005
Max. range of light scanner
15 mm
BAC640005
Max. output current
50 mA
BAA038006
min. ambient temperature
-20 °C
BAD859008
Type of light
Laser diode, red light
AAD251006
Material of the cable mantle
BAD945004
Wave length of the sensors
680 nm
BAD823004
Width of sensor
7.5 mm
BAD950006
Material of the optical surface
Glass
BAD898005
Design of control output
PNP
BAD840006
Housing construction form
Block
BAA039006
max. ambient temperature
60.00 °C
BAD857006
Laser protection class
Class 1
BAC461010
Housing material
Polycarbonate
BAD856005
Length of sensor
13.8 mm
BAD849004
Height of sensor
26 mm
BAD900004
Switch frequency
2000.000 Hz
BAD722009
suitable for safety functions
No
BAD831010
Design of electrical connection
Connector M8
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
VN
WEIGHT
0.030
LENGTH
0.096
WIDTH
0.065
DEPTH
0.030
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Voransichten
3D
Bemaßung
2D
Niederlassungen des Kataloganbieters
Wählen Sie ein Land aus, um die Niederlassungen zu sehen